Download document () of 20

GHG5154506R0501

Eaton Crouse-Hinds series IEC 60309 hazardous area wall socket, 125A, 400 Hz, Glass-fibre reinforced polyester, 5-pole, Auxiliary contact, 1 x M63 plastic cable gland, 1 x M25 plastic cable gland, 200-250 Vac, 380-415 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area wall socket
Catalog Number
GHG5154506R0501
EAN
4250217407918
Product Length/Depth
234 mm
Product Height
537 mm
Product Width
258 mm
Product Weight
13.2 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 2
Zone 1
Ingress protection (IP) ratings
IP66
Special features
Auxiliary contact
Amperage Rating
125A
Voltage rating
200-250 Vac, 380-415 Vac
Number of poles
5-pole
Trade size
1 x M63 plastic cable gland, 1 x M25 plastic cable gland
Material
Glass-fibre reinforced polyester

Export product specification