Download document () of 20

GHG9810014R0011

Eaton Crouse-Hinds series CEAG GHG 981 safety switch, 10A, Polyamide, 3-pole, Black, back-up fuse, 2 x M25 / 1 x M20 cable glands, 500 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 981 safety switch
Catalog Number
GHG9810014R0011
EAN
4250217403972
Product Length/Depth
84 mm
Product Height
102 mm
Product Width
112 mm
Product Weight
0.55 kg

Product specifications

Special features
Black, back-up fuse
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Amperage Rating
10A
Material
Polyamide
Number of poles
3-pole
Trade size
2 x M25 / 1 x M20 cable glands
Voltage rating
500 Vac

Export product specification