Download document () of 20

GMA-1-R

GMA 1A BUSS fuse, 1-R

General specifications

Product Name
Eaton Bussmann series GMA fast-acting fuse
Catalog Number
GMA-1-R
EAN
5027590501699
UPC
051712647830
Product Height
20 mm
Product Weight
0.7 g
Compliances
RoHS Compliant
CE Marked

Product specifications

Amperage Rating
1 A
Interrupt rating
35 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Nickel-plated brass endcaps
Glass tube
Packaging type
Standard
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic- small dimension
Application
Electronic circuits

Export product specification