Download document () of 20

GMM2222BABG00C04
Model code: Duo Node 2xT2S ISO15118

Green Motion Duo Node 2xT2S RCCB Type A 30mA ISO15118

General specifications

Product Name
Eaton Duo EV charging station
Catalog Number
GMM2222BABG00C04
EAN
3553340302657
Product Length/Depth
663 mm
Product Height
168 mm
Product Width
411 mm
Product Weight
11.96 kg
Warranty
2 year
Compliances
IEC 61851-1
EN 61000-6-1
EN 61000-6-3
Certifications
CE
IEC 61000-3-11
IEC 61000-3-12
Model Code
Duo Node 2xT2S ISO15118

Product specifications

Special features
  • Eaton Green Motion Duo is an AC electric vehicle charger with a dual output design.
  • - Suitable for indoor and outdoor use, both in public and semi-public settings such as in multi-family properties, offices, and other commercial buildings.
  • - Convenient simultaneous charging with safety features rooted in years of technical expertise.
  • - Wall-, and floor-mount installation options to help space optimization.
  • - Embedded static and dynamic load balancing algorithms.
  • - Future-proof for Plug&Charge and bidirectionnality through ISO15118.
Voltage rating
400V
Operating Temperature
-30° to 50°C
NFC (Near Field Communication)
No
Network-enabled as a master
No
DC residual current detection
Yes
Contactor welding detection
Yes
Export of charging logs
Yes
Operation and configuration by app
Yes
Connectable conductor cross section - min
2.5 mm²
With built-in RFID card reader
Yes
With key switch
No
Open Charge Point Protocoll (OCPP) version
1.6
Plug and charge (ISO 15118)
Yes
Network-enabled as an extender
Yes
Charging cable permanently lockable at charging device
No
Networkable via LAN
Yes
With MID compliant energy meter
Yes
Static load management integrated
Yes
Suitable for dynamic load management
Yes
Backend included in delivery
No
Calibration law compliant
No
Radio standard 5G
NO
Networkable via Wi-Fi
NO
Input voltage-Min
230 V
Input voltage-Max
400 V
Mobile communications standard 4G (LTE)
NO
Cable type
Type 2 connector
Fitted with:
Energy meter
Frequency rating
50/60 Hz
Enclosure material
Plastic
Degree of protection
IP55
IK10
Cord length
0 m
Nominal connection power
44 kW
Number of charging units
2
Number of circuit breakers (earth leakage type A)
2
Number of circuit breakers (earth leakage type B)
0
Number of socket oulets (household)
0
Number of socket outlets (CEE)
0
Number of socket outlets (GB)
0
Number of socket outlets (type 2)
2
Number of socket outlets (type 3)
0
Number of vehicle connectors (CHAdeMO)
0
Number of vehicle connectors (GB AC)
0
Number of vehicle connectors (GB DC)
0
Number of vehicle connectors (type 1 CCS)
0
Number of vehicle connectors (type 1)
0
Number of vehicle connectors (type 2 CCS)
0
Number of vehicle connectors (type 2)
0
Power per charging point - max
22 kW
Phase
Three-phase
LED lamp number
2
Package contents
  • Green Motion Duo EV charger
  • Quick start guide
  • Safety guidelines
  • Drilling pattern template
  • Cable gland kit
  • MCB + RCCB variant: M40 (1 piece), M16 (4 pieces)
  • RCCB variant: M32 (2 pieces), M16 (4 pieces)
  • Cable grommets M16 (2 pieces)
  • Sealing caps (2 pieces)
  • Cable fixation kit:
  • • Cable metal clamp,
  • • Cable zip ties
  • • Screws (K50 x 16)
Length of charging cable
0 m
Functions
Access control
Installation side connection model
3-phase
Protocol
OCPP
Mounting method
Wall mounting
Output current at DC - max
0 A
Connectable conductor cross section - max
16 mm²
Voltage type (supply voltage)
AC

Export product specification