Download document () of 20

GSIPBS

Trip indicator kit, high speed, 1.5 A, AC 600 V, BS, with indicator

General specifications

Product Name
Eaton Bussmann series high speed trip indicator accessory
Catalog Number
GSIPBS
EAN
5996516027592
UPC
051712485005
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
114 mm
Product Weight
0.45 g
Compliances
Not Applicable
Certifications
BS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.