Download document () of 20

HCMA1305-1R0-R

Eaton HCMA1305 inductor, 1 uH, 29 A Irms, 50 A ISAT, 2.4 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 400 qty.

General specifications

Product Name
Eaton HCMA1305 inductor
Catalog Number
HCMA1305-1R0-R
UPC
051712496094
Product Length/Depth
13.8 mm
Product Height
5 mm
Product Width
12.5 mm
Product Weight
4.618 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
29 A
ISAT
50 A
Package Quantity
400
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
2.4 mΩ
Size
13.8x12.5x5.0 mm
Terminals
2 Pads
Series
HCMA1305

Export product specification