Download document () of 20

I-KP01

Eaton Wired keypad, built in proximity reader, classic style

General specifications

Product Name
Eaton surface mounted keypad for intruder system
Catalog Number
I-KP01
EAN
5060096851714
Product Length/Depth
23 mm
Product Height
115 mm
Product Width
155 mm
Product Weight
0.25 kg
Certifications
CE marking

Product specifications

Type
Keypad
Battery charge outputs
0
Colour
White
Colour (ETIM)
White
Current - max
65 mA
Current normal
35 mA
Data sheets
Not applicable
Dedicated PA keys
Yes
Device connections
Wired
Display
Yes
EN 50131 Grade
3
Environmental class
2
Expansion panel
No
External prox
No
Internal prox
Yes
Loudspeaker connection
No
Mounting Method (ETIM)
Surface mounting
Number of groups
0
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
Not applicable
Rechargeable battery
Not applicable
Supply - max
13.8 V
Supply - min
10 V
Touch panel
No
Transistor outputs
1
Type of bus device
Keypad
VdS Class
None
With LCD indication
Yes
Zone inputs
0
With radio receiver
NO
With LED indication
YES
Suitable for intrusion alarm
YES
Suitable for fire alarm
NO
With built-in card reader
YES
Type of card reader
Prox/EM (13.56 MHz/125 KHz)
Number of lines
2

Export product specification