Download document () of 20

I-ON40H-KIT-RKP

40 zone hybrid control panel, expands up to 80 zones using wired and wireless expanders, Grade 2, Eaton Secureconnect enabled, built in Ethernet, includes: three pet tolerant PIRs, one slim-line door contact, five prox tags, wireless keypad

General specifications

Product Name
Eaton i-on40H burglar alarm kit
Catalog Number
I-ON40H-KIT-RKP
EAN
5060096857969
Product Length/Depth
430 mm
Product Height
125 mm
Product Width
430 mm
Product Weight
2.83 kg
Compliances
CE marking
Certifications
CE

Product specifications

Back-up battery size - max
7Ah
Back-up battery quantity
1
Cloud support
Yes
Communications options
On Board Ethernet. Plug on GSM, PSTN
Connection
Hybrid
Custom outputs
4
Emergency power supply integrated
Yes
EN 50131 Security Grade
2
Integrated dial device
No
Log events
1000
Number of bus devices
20
Number of keypads
20
Number of sabotage groups
31
Number of outputs for optical signal generators
2
Occurrence memory
Yes
On Board Outputs (Panel)
1
On Board Outputs (Plug By)
0
Operating voltage
230 V
Out of the box radio zones
40
Out of the box wired zones
0
Power supply size
1A
Radio connection
Yes
Radio external sounders
4
Radio internal sounders
4
Shunt groups
4
Suitable for bus connection
Yes
Supports ARD
No
Total capacity zones
80
Users
30
VdS Class
None
Web browser interface
Yes
Wired external sounders
1
Wired internal sounders
1
With power adaptor
No
Number of indicator groups
30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.