Download document () of 20

INF-U-M1-300
Model code: IPM Infra - OVA: 1 yr Mnt., 300 nodes

Eaton IPM Understand Edition Software, IPM Infrastructure software maintenance key for OVA deployment ; 1 year duration; 300 power nodes

General specifications

Product Name
Eaton IPM software
Catalog Number
INF-U-M1-300
EAN
3553340669187
Model Code
IPM Infra - OVA: 1 yr Mnt., 300 nodes

Product specifications

Subscription duration
1 year
Operating system
Linux
Browser support
  • Desktop: Most recent versions of modern web browsers including MS Internet Explorer, Chrome, Firefox, and Safari
  • Mobile: Most recent versions of modern mobile web browsers
Graphical user interface
Fully responsive, HTML 5 & Angular client application
Integration
Open REST API HTTP/HTTPS RESTful API for integration with 3rd party applications
Open source software notice
  • This product includes software released under multiple open source projects under various licenses including BSD licenses, and developed by various projects, peoples and entities, such as, but not limited to: the Regents of the University of California, Berkeley and its contributors:
  • - the OpenEvidence Project
  • - Oracle and/or its affiliates
  • - the 42ITy project (www.42ITy.org)
  • - the NUT project (www.networkupstools.org)
  • This product includes software developed by the OpenSSL Project for use in the OpenSSL Toolkit. (www.openssl.org).
  • This product includes cryptographic software written by Eric Young (eay@cryptsoft.com).
  • In order to access to the complete and up to date copyright information, licenses and legal disclaimers, please refer to the Legal Information pages, available from the HTML user interface of the present product.
License type
Maintenance
Trial registration
No
Number of devices
300
Security
SNMPv3
SSH
HTTPS
Strong session and user access control security
Protocol
SNMP v2c
DHCP
DNS
SNMP v1
SNMP v3
TCP/IP
HTTP
SSH
HTTPS

Export product specification