Double nut receptacle, IP40, size 2, 4 male contacts; JBXEA2G04MSNDS
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEA2G04MSNDS
|
| Product Length/Depth |
22.2 mm
|
| Product Height |
20 mm
|
| Product Width |
20 mm
|
| Product Weight |
16.34 g
|
| Compliances |
UL 1977
|