Download document () of 20

JBXFC3G30FCSDSR

Right angle plug, IP40, size 3, 30 female contacts, cable clamp backshell; JBXFC3G30FCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC3G30FCSDSR
Product Length/Depth
50.5 mm
Product Height
45 mm
Product Width
18 mm
Product Weight
62.92 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland

Export product specification