Download document () of 20

JBXFD2G003MSNDSR

Straight plug, IP40, size 2, 10 male contacts, cable clamp backshell; JBXFD2G003MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFD2G003MSNDSR
Product Length/Depth
52 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
26.66 g
Compliances
UL 1977

Product specifications

Current rating
17 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
17 A UL
Test voltage
700 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Salt spray
96 hour

Export product specification