Download document () of 20

JBXFH2G03MSSDSR

Straight plug, IP68, size 2, 3 male contacts, cable clamp backshell; JBXFH2G03MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH2G03MSSDSR
Product Length/Depth
52 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
27.18 g
Compliances
UL 1977

Product specifications

Current rating
17 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
17 A UL
Test voltage
830 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP68
Layout
3
Plating
Nickel Chrome
Plug type
Straight Plug
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Salt spray
48 hour

Export product specification