Front mount extended receptacle, IP68, size 2, 8 female contacts; JBXHH2G08FCNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXHH2G08FCNDSR
|
| Product Length/Depth |
29.5 mm
|
| Product Height |
20 mm
|
| Product Width |
20 mm
|
| Product Weight |
18.82 g
|
| Compliances |
UL 1977
|