Download document () of 20

KR4A-RSP-C21 W/SS

Eaton's B-Line series KwikRail cable tray system, offset reducing splice plates, aluminum with stainless steel hardware, center reducer, for use with KRA4A and KRB4A series tray, 21" tray reduction.

General specifications

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KR4A-RSP-C21 W/SS
UPC
799038828679
Product Length/Depth
21 in
Product Height
4 in
Product Width
10.551 in
Product Weight
1.034 lb
Compliances
Not Applicable
Certifications
UL Classified

Product specifications

Material
Aluminum
Special features
  • Furnished in pairs with 1/4" hardware.
  • UL Classified as equipment grounding conductor.
Type
Offset reducing splice plate

Export product specification