Photo is representative
Download
Eaton B-Line series KwikSplice cable channel horizontal adjustable splice plate, KwikSplice cable channel horizontal adjustable splice plate for 6" wide channel
Product Name |
Eaton B-Line series KwikSplice cable channel horizontal adjustable splice plate
|
Catalog Number |
KSCCA-06-HSP
|
UPC |
799038827023
|
Product Length/Depth |
19.28 in
|
Product Height |
2 in
|
Product Width |
7.829 in
|
Product Weight |
2.96 lb
|
Compliances |
NEMA Compliant
|
Certifications |
UL Listed
|
Material |
Aluminum
|
Type |
6" Horizontal Adjustable Splice Plate
|