Download document () of 20

N042D-002V-WH

Center Plate Insert, Decora Style - Vertical, 2 Ports

General specifications

Product Name
Eaton Tripp Lite series center plate insert
Catalog Number
N042D-002V-WH
UPC
037332249708
Product Length/Depth
0.5 in
Product Height
7.677 in
Product Width
5 in
Product Weight
0.034 lb
Compliances
RoHS
REACH

Product specifications

Relative Humidity
10% to 90% (Non-Condensing)
Application
Complete your premise wiring application with a clean, sleek-looking Decora-style appearance
Color
White
Product Features
TAA Compliant
Product Highlights
Hardware included for mounting flush with compatible Decora-style wall plate
Compatible with any type of keystone jack, including HDMI, Cat5/6, USB and DisplayPort
Ideal for home theater, VoIP or Ethernet premise wiring installations
High-impact polycarbonate construction designed to last long in your décor
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat6
HDBaseT
HDMI
DisplayPort
Cat5/5e
USB 2.0 (High Speed)
Cat6a
Material
ABS
Number of Ports
2

Export product specification