12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA
Product Name |
Eaton Tripp Lite series patch panel
|
Catalog Number |
N050-012
|
UPC |
037332013170
|
Product Length/Depth |
1.9 in
|
Product Height |
3.33 in
|
Product Width |
10 in
|
Product Weight |
0.5 lb
|
Compliances |
TAA Compliant
|
Type |
Wall Mount
|
Package Contents |
Cat5e Wall Mount Patch Panel 568B-12 Port
Mounting Bracket |
System Requirements |
Cat5/5e
|
Product Features |
TAA Compliant
|
Product Highlights |
110 Punch down on rear of panel
Easy wallmounting with included 89B bracket 12 Cat5e Rated Jacks Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |
SideA Connector1 |
110 IDC
|
SideB Connector1 |
RJ45 (FEMALE)
|
SideB Connector3 |
RJ45 (FEMALE)
|
Technology |
Cat5/5e
|
Features |
Flex Center
|
Number Of Ports |
12
|
POE Type |
Type 2 PoE+ (30W, IEEE 802.3at) |
Panel Style |
Punchdown
|