Eaton B-Line series spring nut, 0.85"H x 2"L x 1.3750"W, Steel, Electro-plated, 1/2"-13 bolt size, 250 lbs load rating, 1500 lbs load rating
| Product Name | 
                                                Eaton B-Line series spring nut
                                             | 
| Catalog Number | 
                                                N225ZN
                                             | 
| UPC | 
                                                781011403430
                                             | 
| Product Length/Depth | 
                                                2 in
                                             | 
| Product Height | 
                                                0.85 in
                                             | 
| Product Width | 
                                                1.375 in
                                             | 
| Product Weight | 
                                                0.095 lb
                                             | 
| Certifications | 
                                                Not Applicable
                                             | 
| Product Category | 
                                                Channel nuts
                                             | 
| Type | 
                                                Nut without spring
                                             | 
| Finish | 
                                                Electro-plated
                                             | 
| Material | 
                                                Steel
                                             | 
| Load rating (pull out strength) | 
                                                250 lbs
                                             | 
| Load rating (slip strength) | 
                                                1500 lbs
                                             | 
| Bolt/thread/rod size | 
                                                1/2"-13
                                             |