Download document () of 20

N230-100-STR

Cat6 RJ45 Modular Plug for Round Stranded UTP Conductor 4-Pair, 100 Pack

General specifications

Product Name
Eaton Tripp Lite series connector
Catalog Number
N230-100-STR
UPC
037332206077
Product Length/Depth
0.882 in
Product Height
0.315 in
Product Width
0.46 in
Product Weight
0.00351 lb
Compliances
RoHS

Product specifications

Type
RJ45 Plug
Package Contents
(100) Cat6 RJ45 Modular Plugs
System Requirements
Cat6
Product Highlights
For use with Cat6 round stranded UTP conductor 4-pair cable
Premium data transfer through 15μm gold-plated contacts
100 Cat6 RJ45 plugs in an easy-to-carry, easy-to-pack plastic jar
Works with most RJ45 crimping tools (excluding AMP)
Reduces near-end crosstalk (NEXT) with staggered nose pattern
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
Operating Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 158°F (-40° to 70°C)
Storage Temperature
-40° to 158°F (-40° to 70°C)
Operating Temperature
-40° to 158°F (-40° to 70°C)

Export product specification