Download document () of 20

N235-001-WH-6AD

Cat6a Straight-Through Modular In-Line Snap-In Coupler with 90-Degree Down-Angled Port, White (RJ45 F/F)

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N235-001-WH-6AD
UPC
037332197184
Product Length/Depth
1.42 in
Product Height
0.76 in
Product Width
0.57 in
Product Weight
0.02 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Coupler
Housing Color
White
Color
White
Package Contents
N235-001-WH-6AD Cat6a Straight-Through Modular In-Line Snap-In Coupler, White (RJ45 F/F)
Connector Color
White
System Requirements
Cat6a
Product Features
TAA Compliant
Product Highlights
50-µinch gold-plated contacts on RJ45 jacks
90° down-angled RJ45 port for easy installation in tight spaces
Backward compatible with Cat6, Cat5e and Cat5 LANs
Keystone design for use with standard data wallplate
Compatible with all Cat6a cables
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Cable Length
0 Foot
Operating Temperature
14° to 140°F (-10° to 60°C)

Export product specification