Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA
Product Name |
Eaton Tripp Lite series USB coupler
|
Catalog Number |
N235-001
|
UPC |
037332121431
|
Product Length/Depth |
0.5 in
|
Product Height |
5.55 in
|
Product Width |
4.02 in
|
Product Weight |
0.01 lb
|
Compliances |
TAA Compliant
|
Type |
RJ45 Coupler
|
Color |
Black
|
Package Contents |
Cat6 Straight-Thru, Snap-in Coupler RJ45 (Female/Female)
|
Connector Color |
Black
|
System Requirements |
Cat6
|
Product Features |
TAA Compliant
|
Product Highlights |
Straight-Thru Wiring
Extends the length of two Category 6 patch cables Rated to 250mhz |
SideA Connector1 |
RJ45 (FEMALE)
|
SideB Connector1 |
RJ45 (FEMALE)
|
SideB Connector3 |
RJ45 (FEMALE)
|
Technology |
Cat6
|
POE Type |
Type 4 High-Power (100W, IEEE 802.3bt) |