Download document () of 20

N286-01GLCLHSMD

Cisco-Compatible GLC-LH-SMD SFP Transceiver - 10/100/1000Base-LX/LH, DDM, Singlemode LC, 1310 nm, 10 km

General specifications

Product Name
Eaton Tripp Lite series singlemode fiber transceiver
Catalog Number
N286-01GLCLHSMD
UPC
037332249289
Product Length/Depth
0.53 in
Product Height
0.33 in
Product Width
2.18 in
Product Weight
0.064 lb
Compliances
RoHS

Product specifications

Application
Install an additional LC duplex port on a Cisco router, server or switch for the purpose of connecting a singlemode Gigabit Ethernet network cable
Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
LC duplex female connector supports 1000Base-LX/LH signal at 1310 nm wavelength
Hot-swappable interface lets you install and uninstall without shutting down
Supports DDM for monitoring temperature and other real-time operating parameters
Provides 1 Gbps throughput up to 10 km (6.2 mi.) via singlemode fiber cabling
SFP transceiver module 100% compatible with Cisco’s equivalent module
SideA Connector1
SFP (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Brand Compatibility
Cisco
Optical Port
LC
Transmission Distance
10 km
Operating Temperature
  • 32 to 158 F (0 to 70 C)
  • 32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
1 Gbps
Wavelength
1310 nm

Export product specification