Download document () of 20

N482-2M12-LC12

40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-2M12-LC12
UPC
037332184542
Product Length/Depth
4.7 in
Product Height
1.2 in
Product Width
3.5 in
Product Weight
0.55 lb
Compliances
RoHS

Product specifications

Color
Black
Package Contents
Quick Start Guide
N482-2M12-LC12 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO to (x12) LC
System Requirements
Cassette designed specifically for use with N820-, N821-, N844- and N845-Series cables
12-Fiber MTP Ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
Guaranteed compatibility when used with recommended cabling
Product Highlights
Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
Internal OM4 wiring
12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
Factory terminated connectors reduce the time and labor required of field connector terminations
40Gb to 10Gb Breakout Cassette, with (x12) LC connections to Normal 0 false false false EN-US X-NONE X-NONE MicrosoftInternetExplorer4
Guaranteed compatibility when used with recommended cabling
Cassette designed specifically for use with cables, such as the N820-, N821-, N844- and N845-Series cables
SideA Connector1
12F MTP/MPO (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
12

Export product specification