Download document () of 20

N785-INT-PLCMM1

Gigabit Multimode Fiber to Ethernet Media Converter, PoE+ - International Power Cables, 10/100/1000 LC, 850 nm, 550 m (1,804 ft.)

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-INT-PLCMM1
UPC
037332273055
Product Length/Depth
3.74 in
Product Height
0.98 in
Product Width
2.76 in
Product Weight
0.001 lb
Compliances
WEEE Directive
RoHS
REACH
UKCA
CE Marked
FCC Compliant
FCC Class B
RoHS3
Certifications
EN 55024
NOM
IEC 62368-1

Product specifications

Type
LC Gigabit Multimode Media Converter
Accessories
External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
AC Power Adapter Plug(s)
BS 1363 UK
NEMA 5-15P North America
AS/NZS 3112 Australia
CEE 7/16 Schuko
Color
Black
Input
Unit (included)
Package Contents
Owner’s manual
(4) International power cables (North America, Europe, U.K., Australia)
External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
N785-INT-PLCMM1 Gigabit Multimode Fiber to Ethernet Media Converter
External power supply (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
Owner's manual
System Requirements
10/100/1000 Mbps Gigabit Ethernet network
Multimode SC fiber optic cabling up to 550 m (1,804 ft.)
Product Features
Auto MDIX Support
Auto MDI/MDIX Crossover Detection
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
10 Mbps; 100 Mbps; 1000 Mbps
Product Highlights
Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
RJ45 jack supports auto-MDI/MDIX to bridge various network devices
LEDs indicate Ethernet and fiber link status at a quick glance
Supports multimode fiber optic cable with LC connectors up to 550 m
Link fault pass through lets you quickly identify any faults in the connection
Network Speed Details
10 Mbps; 100 Mbps; 1000 Mbps
Packaging Type
Box
External Power Supply Certifications
CE
FCC
PSE
WEEE
cUL
RoHS
CCC
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Host Connector
RJ45 (FEMALE)
Power Source
Unit (Included)
Unit (included)
Features
Flex Center
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
550 m
Power Over Ethernet (Poe) Power - Max
30 W
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length
3.61 ft
Adapter
Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A
LED Indicators
PWR (Power LED), 1000M (UTP RJ45 Port speed LED), PoE (Power Over Ethernet LED), L/A "FP" (Fiber Port Activity Status LED), L/A "TP" (UTP RJ45 Port Activity Status LED), SD (Fiber Port Link Status LED)
Port Details
x1 RJ45 port supports 10/100/1000 Mbps (Gigabit) speeds up to 550m
Data Transfer Rate
10 Mbps
1 Gbps
100 Mbps
Wavelength
850 nm
POE Type
Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Mode
Multimode
Network Ports
1 Gbps (Gigabit)
10 Mbps
LC (FEMALE)
RJ45 (FEMALE)
100 Mbps (Fast Ethernet)
Optical Port

LC
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Input Power Source Type
AC Adapter with detachable power cord
Network Ports Details
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
10 Mbps
Operating Mode
Full/Half Duplex

Export product specification