Download document () of 20

NEXI-BAT1
Model code: BATTERY NEXITECH NICD 3.6V/0.8AH STICK

Eaton Battery NiCd 3x1.2 Volt 3.6 Volt 0.8AH STICK

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
NEXI-BAT1
EAN
3660191608668
Product Length/Depth
147 mm
Product Height
17 mm
Product Width
17 mm
Product Weight
0.064 kg
Compliances
CE marking
Model Code
BATTERY NEXITECH NICD 3.6V/0.8AH STICK

Product specifications

Ambient temperature - min
0 °C
Ambient temperature - max
70 °C
Battery pack
True
Capacity
800 mAh
Dry
False
IEC indication
Other
Model
Nickel cadmium
Number of cells
3
Other indications
Other
Plastic housing
False
Size indication
Other
Nominal voltage
3.6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.