Download document () of 20

NEXI-D-AT

Eaton NexiTech LED combined door light, Safety lighting / exit sign, 20m viewing distance, Escape route, Auto-Test, LED, Maintained / Non-Maintained operation, IP40, 60lm, 1.5 hour duration

General specifications

Product Name
Eaton NexiTech LED SC Emergency Luminaire
Catalog Number
NEXI-D-AT
EAN
3660191600297
Product Length/Depth
290 mm
Product Height
40 mm
Product Width
110 mm
Product Weight
0.317 kg
Certifications
CE

Product specifications

Battery quality
NiCd
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
30 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
False
Explosion protected
False
Diameter
9999 in
Degree of protection
IP40
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
4.7 W
Type of indicator
Not applicable
Monitoring equipment
Automatic self test
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Nominal current - max
16.5 mA
Nominal current - min
9.4 mA
Power factor
0.55
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.6 W
Rated life time L80/B10 at 25 °C
70000 hour
Type of control gear
LED operating device current-controlled
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Nominal operation time - min
1.5 hour
Nominal operation time - max
1.5 hour
Autonomy
1.5 hours
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
False
Built-in Length
272 mm
Built-in Width
95 mm
Built-in height/depth
96 mm
Number Of Poles (Numeric)
2
Impact strength
IK03
Kind of luminaire
Safety and exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
80 lm
Luminous flux at emergency operation
250 lm
Color temperature - max
5053 K
Color temperature - min
5053 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Color of light
White
Color rendering index (CRI)
70-79
Effective luminous flux
60
Luminous flux in standby mode
60 lm
Number of lighting heads
48
Suitable for number of lamps
1
Viewing distance
20 m
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Testing system
Auto-Test

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.