Download document () of 20

NFI-U08-2

8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NFI-U08-2
UPC
037332264558
Product Length/Depth
4.56 in
Product Height
3.92 in
Product Width
1.97 in
Product Weight
0.97 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
IEEE Certified

Product specifications

Type
Unmanaged Industrial Ethernet Switch
Features
Flex Center
Application
Expand reliable Ethernet connectivity to factory floors and outdoor environments with space constraints and wide temperature ranges
Package Contents
Owner's manual
DIN rail-mounting clip (pre-installed)
NFI-U08-2 8-Port Unmanaged Industrial Switch
Product Features
Industrial Grade
TAA Compliant
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Product Highlights
Easy-to-read LEDs indicate connection and activity status for all 8 Ethernet ports
Plug-and-play operation with no software or configuration required before use
Industrial-grade switch supports operating temperature range of -40° to 75°C
8 auto-negotiable 10/100 Mbps RJ45 ports connect devices over a LAN
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Form Factor
DIN-Rail
Network Compatibility
100 Mbps (Fast Ethernet)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
3 W
PoE Supported Ports
0
Ports Detail
8x 10/100Base-T
Voltage Compatibility (VDC)
12-48
Color
Black
Material
Metal casing
Operating Temperature
-40 to 167 F (-40 to 75 C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
Maximum of 0.2A DC. The device power shall be supplied by 61010-2-201 R/C power with LPS (Limited Power Source)
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
SFP Uplink Ports
0
Switching Capacity
1.6Gbps (200Mbps Per Port with Full Duplex)
Switching Capacity Details
200Mbps Per Port with Full Duplex
Jumbo Frames
0
Network Switch Ports
10/100 (RJ45)

Export product specification