Download document () of 20

P052-2P5M-UK

UK Computer Power Cord, BS 1363 to C19 - 13A, 250V, H05VV-F, 2.5 m (8.2 ft.), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P052-2P5M-UK
UPC
037332281067
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.441 lb
Compliances
CE Marked
UKCA
RoHS
REACH

Product specifications

Type
Power Cord
Power Cord Color
Black
Operating temperature range
5° to 158° F (-15° to 70° C)
Storage temperature
5° to 140° F (-15° to 60° C)
Device Compatibility
Server
UPS
PDU
Awg-Size
16
Cable Length
8.2 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
8.2 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
1.5
Conductor Gauge
48/0.2AS
Cable Length Range
9 – 14ft (2 - 4M)
Package Contents
P052-2P5M-UK C19 to BS 1363 UK Power Cable with BS 1363 Plug, 2.5 m (8.2 ft.), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
VDE-compliant H05VV-F jacket allows use in European IT applications
Ideal replacement for a worn-out or missing power cord
2.5-meter length allows flexibility in placing devices in relationship to AC outlet
Recommended for powering switches, blade servers and other network devices
Plug Color
Black
SideA Connector1
BS1363 UK PLUG
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC

Export product specification