Download document () of 20

PLG2

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Steel, 3/4", Recessed

General specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG2
UPC
782274565408
Product Length/Depth
1.03 in
Product Height
0.64 in
Product Width
1.03 in
Product Weight
0.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Type
Recessed
Material
Steel
Conduit type
Rigid/IMC
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.