Download document () of 20

PV-110ANH1

Eaton Bussmann series Fuse-link, high speed, 110 A, DC 1000 V, 50 kA, NH1, gPV, UL PV, UL, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-110ANH1
EAN
5027590542968
UPC
051712499392
Product Length/Depth
135 mm
Product Height
53 mm
Product Width
53 mm
Product Weight
0.001 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
110 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
16 W

Physical details

Color
White
Fuse type
PV-ANH1
Material
Ceramic body

Compatible fuse holder

Suitable for
SD1-D-PV NH Fuse base

Export product specification