Download document () of 20

PV-15A10-1P

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 15A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-15A10-1P
EAN
5027590505451
UPC
051712204057
Product Length/Depth
44 mm
Product Height
38 mm
Product Width
52 mm
Product Weight
12.1 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC Rated
CSA Certified
UL Listed
CCC

Electrical data

Amperage Rating
15 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV

Product specifications

Application
Photovoltaic strings
Fuse type
PV-A10-1P
Fuse indicator
Other
Fuse size
10 x 38 mm
Quantity
10

Compatible fuse holders

Suitable for
CHPV Modular fuse holder

Export product specification