Download document () of 20

PV-15A14LF10F

Eaton Bussmann series Fuse-link, high speed, 15 A, DC 1500 V, 14 x 85 mm, gPV, IEC, UL, 10 mm fixing

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-15A14LF10F
EAN
5027590505536
UPC
051712377317
Product Length/Depth
85 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
15 A
Interrupt rating
10 kAIC
Voltage rating
1500 Vdc
Watt losses
5.8 W

Physical details

Color
White
Fuse type
PV-A14LF10F
Material
Ceramic

Compatible fuse holder

Suitable for
CHPV15L85 Fuse holder

Export product specification