Download document () of 20

PV-200A-2XL-B-15

Eaton Bussmann series Fuse-link, high speed, 200 A, DC 1500 V, 2XL, 59 x 76 x 201 mm, gPV, UL, IEC, bolted connection

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-200A-2XL-B-15
EAN
5996516001011
UPC
051712374378
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2657 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
200 A
Interrupt rating
30 kAIC
Voltage rating
1500 Vdc
Watt losses
56 W

Physical details

Color
White
Fuse type
PV-2XL
Material
Ceramic body

Export product specification