Download document () of 20

PV-350A-3L-15

Eaton Bussmann series Fuse-link, high speed, 350 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-350A-3L-15
EAN
5027590525800
Product Length/Depth
201.4 mm
Product Height
91 mm
Product Width
91 mm
Product Weight
2600 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
355 A
Interrupt rating
100 kAIC
Voltage rating
1500 Vdc
Watt losses
84 W

Physical details

Color
White
Fuse type
PV-3L-15
Material
Ceramic body

Compatible fuse holder

Suitable for
SD3L-S-PV XL Fuse base

Export product specification