Download document () of 20

PV-350A-3L

Eaton Bussmann series Fuse-link, high speed, 350 A, DC 1000 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-350A-3L
EAN
5996516000786
UPC
051712372176
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2035 g
Compliances
RoHS Compliant
CE Marked
Certifications
CCC pending
IEC Rated
UL Recognized
CSA certified

Electrical rating

Amperage Rating
350 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
65 W

Physical details

Color
White
Fuse type
PV-3L
Material
Ceramic body

Compatible fuse holder

Suitable for
SD3L-S-PV XL Fuse base

Export product specification