Download document () of 20

RC75

Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid conduit coupling
Catalog Number
RC75
UPC
662277006736
Product Length/Depth
4.14 in
Product Height
1.15 in
Product Width
2.84 in
Product Weight
0.18 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
Rigid/IMC
Trade size
3/4"
Style
Rigid

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.