Download document () of 20

SD1-D
Model code: NH1 SINGLE POLE SILVER 1/4 SCREW

Eaton Bussmann series NH bases screw, 690V, 250A, Non Indicating, Low voltage, Silver, Thermoplastic body

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
SD1-D
EAN
5027590589390
UPC
051712371803
Product Length/Depth
56 mm
Product Height
199 mm
Product Width
79 mm
Product Weight
358.667 g
Compliances
Contact factory
RoHS Compliant
Model Code
NH1 SINGLE POLE SILVER 1/4 SCREW

Product specifications

Amperage Rating
250 A
Color
Silver
Fuse indicator
Non-indicating
Material
Thermoplastic body
Voltage rating
690
Type
Low voltage

Export product specification