Download document () of 20

SD3-D

Eaton Bussmann series NH bases screw, 690V, 630A, Non Indicating, Low voltage, Silver, Thermoplastic body

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
SD3-D
EAN
5027590589413
UPC
051712371483
Product Length/Depth
56 mm
Product Height
239 mm
Product Width
88 mm
Product Weight
577 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
630 A
Color
Silver
Fuse indicator
Non-indicating
Material
Thermoplastic body
Voltage rating
690
Type
Low voltage

Export product specification