Download document () of 20
To be discontinued

SFD33-BB

BUSBAR, low voltage, D3

General specifications

Product Name
Eaton Bussmann series low voltage D terminal
Catalog Number
SFD33-BB
EAN
5027590510646
Product Length/Depth
58 mm
Product Height
56 mm
Product Width
50 mm
Product Weight
184.16 g
Compliances
CE

Product specifications

Accessory/spare part type
Other
Type of accessory
Connection terminal
Construction size fuse insert
DII
Construction size
D03
Type
Fuse accessory
Application
for EZR D33 bases
Suitable for
Fuse base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.