Download document () of 20

SMS15PDH1

Cable plug with integrated strain relief; SMS15PDH1

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS15PDH1
Product Length/Depth
63.1 mm
Product Height
36.7 mm
Product Width
18.6 mm
Product Weight
12.5 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
15
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Number Of Contacts
15
Number of cavity #16
15

Export product specification