Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS24R1
|
Product Length/Depth |
25 mm
|
Product Height |
40.6 mm
|
Product Width |
21.2 mm
|
Product Weight |
12.2 g
|
Environmental conditions |
Flammability rating UL94 V0
RoHS REACH |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
24
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Front Mount Panel
|
Number Of Contacts |
24
|
Number of cavity #16 |
24
|