
Eaton Bussmann series low voltage british standard fuse, 6A, AC 240 V, V88/E1, 12 x 47 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
SSD6
|
EAN |
5027590511827
|
UPC |
051712841306
|
Product Length/Depth |
47 mm
|
Product Height |
12 mm
|
Product Width |
12 mm
|
Product Weight |
10.9 g
|
Compliances |
RoHS Compliant
CE Marked |
Model Code |
6A 240V AC INDUSTRIAL FUSE
|
Amperage Rating |
6 A
|
Voltage rating |
240 V
|
Voltage type |
AC
|
Breaking capacity |
33 kA
|
Class |
Class gG/gL
|
Suitable for |
SC20 Safeclip fuse holder
|
Fuse type |
SSD
|
Fitted with: |
Offset bladed tags
|
Construction |
BS88/E1
|