Knowledge Search
Download document () of 20

ST053030BR33TS

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 3"#53 BTX 150#RF FLG'D CS W/TEFLON SEATS, Cast, Carbon Steel, 13.8 Bar, ANSI flange 3"

General specifications

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053030BR33TS
Product Length/Depth
578 mm
Product Height
457 mm
Product Width
343 mm
Product Weight
196 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Carbon steel
Connection size (inlet/outlet)
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.