Download document () of 20

TA16-RS
Model code: TYPE A OUTSTATION RED SURFACE MOUNT

Eaton VoCALL Type A Outstation, Digital, VoCALL, Type A, Outstation, Wall Mounted, Red / Metal, Surface

General specifications

Product Name
Eaton VoCALL digital type A outstation
Catalog Number
TA16-RS
EAN
5018987306409
Product Length/Depth
144 mm
Product Height
320 mm
Product Width
152 mm
Product Weight
2.2 kg
Compliances
EN
Model Code
TYPE A OUTSTATION RED SURFACE MOUNT

Product specifications

Cable entry location
Top
Rear
Bottom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.