Download document () of 20

TC80

Eaton Bussmann series low voltage british standard fuse, 80A, AC 660 V, DC 350 V, V88/B1, 26 x 137 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TC80
EAN
5027590513333
UPC
051712485111
Product Length/Depth
137 mm
Product Height
26 mm
Product Width
26 mm
Product Weight
123.1 g
Certifications
Not Applicable

Electrical data

Amperage Rating
80 A
Voltage rating
660 V
Voltage type
AC/DC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
TC
Fitted with:
Centre bolted tags
Construction
BS88/B1

Export product specification