Eaton Bussmann series low voltage british standard fuse, 250A, AC 660 V, DC 460 V, V88/B3, 40 x 137 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TKF250
|
EAN |
5027590514408
|
UPC |
051712485272
|
Product Length/Depth |
137 mm
|
Product Height |
40 mm
|
Product Width |
40 mm
|
Product Weight |
309.4 g
|
Compliances |
Not Applicable
|
Certifications |
BS
|
Amperage Rating |
250 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
TKF
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88/B3
|