Download document () of 20

TMC3-150-2-SS

Eaton Crouse-Hinds series TMC3 cable gland, 1.520" - 2.060" armor min./max., 1.630" - 2.310" cable range min./max., Armoured and non-armoured, Stainless steel, 1.630" - 2.310" outer sheath min./max., Industrial protection, 1-1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-150-2-SS
UPC
662277130066
Product Length/Depth
6.17 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
7.01 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Stainless steel
Cable range (min/max)
1.630" - 2.310"
Gland type
Armoured and non-armoured
Outer sheath (min/max)
1.630" - 2.310"
Protection type
Industrial
Thread Size
1-1/2"
Armor (min/max)
1.520" - 2.060"
Thread type
NPT

Export product specification