Download document () of 20

TP643

Eaton Crouse-Hinds series Octagon Concrete Box, 4", 4", Steel, 1/2" and 3/4", 46.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon concrete box
Catalog Number
TP643
UPC
662279001227
Product Length/Depth
4 in
Product Height
4 in
Product Width
4 in
Product Weight
1.24 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
4"
Material
Steel
Box size
4"
Box depth
4 inch
Capacity
46 cubic in
Side knockouts
1/2 in and 3/4 in

Export product specification