Download document () of 20

TP7261

Eaton Crouse-Hinds series weatherproof toggle switch cover device combination, White, Die cast aluminum, Vertical, Single-gang, Toggle switch cover with SP 125V 15A switch

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof toggle switch cover device combination
Catalog Number
TP7261
UPC
662276949713
Product Length/Depth
4.57 in
Product Height
1.12 in
Product Width
2.81 in
Product Weight
0.27 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Toggle switch cover with SP 125V 15A switch
Material
Die cast aluminum
Mounting direction
Vertical
Number of gangs
Single-gang
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.